Download document () of 20

MBE4040PV200TS

Eaton Solar Ready Meter Breaker EUSERC Type BR , 200A MB, 225A Bus, 120/240V, Ring, 40 spaces, 40 circuits, 22 kAIC, Surface mounting, Box size 12, Copper bus, Overhead feed, Four-jaws, 1 socket, #6-250 kcmil line, #6-250 kcmil ground

General specifications

Product Name
Eaton meter breaker EUSERC
Catalog Number
MBE4040PV200TS
UPC
786689330903
Product Length/Depth
34.17 in
Product Height
5.31 in
Product Width
22.25 in
Product Weight
45 lb
Compliances
EUSERC Approved
Certifications
UL Listed

Product specifications

Type
All-in-ones
Interrupt rating
10 kAIC
Box size
12
Enclosure
NEMA 3R
Ground
#6-250 kcmil
Amperage Rating
200 A
Line
#6-250 kcmil
Mounting
Surface
Number of spaces
40
Security
Ring
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type BR breakers
Number of circuits
40
Bus material
Copper
Feed type
Overhead
Main circuit breaker
CSR2200
Number of jaws
Four-jaw

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com