Download document () of 20

MBED3042B200BF6

Eaton Meter Breaker EUSERC, 1 in Type BR Residential Meter Breaker, 200A, Underground, Intrupt Rating 10 kAIC

General specifications

Product Name
Eaton meter breaker EUSERC
Catalog Number
MBED3042B200BF6
UPC
786685109206
Product Length/Depth
7 in
Product Height
42.5 in
Product Width
14.19 in
Product Weight
64 lb
Warranty
10 year
Compliances
EUSERC Approved
Certifications
UL Listed

Product specifications

Type
1 in Type BR EUSERC Residential Meter Breaker
Utility approvals
ID : Idaho Power
OR : Idaho Power
AK : Anchorage Municipal Light & Power
NV : NV Energy
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Interrupt rating
10 kAIC
Amperage Rating
200 A
Feed type
Bottom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com