Download document () of 20

MBHBPKIT

Eaton bypass kit, Meter Breaker Renewal Part, East coast horn, For Meter breakers

General specifications

Product Name
Eaton bypass kit
Catalog Number
MBHBPKIT
UPC
782116347797
Product Length/Depth
4.2 in
Product Height
3.6 in
Product Width
3.4 in
Product Weight
0.15 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Product specifications

Special features
For use with: Meter sockets
Type
East coast horn bypass kit
Used with
Meter breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com