Knowledge Search
Download document () of 20
We make what matters work*

MBRLCKK

Eaton Magnum other accessories, Magnum, Universal, MBRLCKK

General specifications

Product Name
Eaton Magnum other accessories
Catalog Number
MBRLCKK
UPC
782114728314
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
0.57 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Lock required - KC40 ???10. Key required - KC40. The Cutler-Hammer business does not supply lock or key, only the provision.
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.