Download document () of 20

MBT48B200BTSBL

Eaton resi meter breaker, Barrel Lock provision, All-in-ones, 200 A, C, Aluminum, NEMA 3R, Bottom and top, #6-350 kcm22 kAIC, #6-350 kcmCSR2200, Surface mounting, 8, Four-jaw, 1, 4, Single-phase, Ringless, TN, 120/240 Vac

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
MBT48B200BTSBL
UPC
786685970936
Product Length/Depth
4.94 in
Product Height
25.5 in
Product Width
14.44 in
Product Weight
33 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Type
All-in-ones
Utility approvals
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
Interrupt rating
10 kAIC
Enclosure
NEMA 3R
Amperage Rating
200 A
Phase
Single-phase
Bus material
Aluminum
Feed type
Top/bottom

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com