Download document () of 20

MBX2040B200BTS

Eaton resi meter breaker, All-in-ones, 200A, Aluminum, NEMA 3R, Bottom and top, #6-350 kcm22 kAIC, #6-350 kcmCSR, Surface mounting, 40, Four-jaw, 1, 20, Single-phase, Ringless, Used with BR breakers, 120/240 Vac, Lever bypass

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
MBX2040B200BTS
UPC
786685384474
Product Length/Depth
5 in
Product Height
32 in
Product Width
12 in
Product Weight
40 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Type
All-in-ones
Utility approvals
IL : Ameren
MO : Ameren
CO : Xcel Energy
MI : Xcel Energy
MN : Xcel Energy
ND : Xcel Energy
NM : Xcel Energy
SD : Xcel Energy
TX : Xcel Energy
WI : Xcel Energy
CT : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
MA : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
NH : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
Interrupt rating
10 kAIC
Enclosure
NEMA 3R
Ground
#6-350 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Bypass
Lever
Number of circuits
40
Bus material
Aluminum
Feed type
Top/bottom
Main circuit breaker
CSR
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com