Knowledge Search
Download document () of 20

MD075E79F

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 480 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 480Y/277, 115°C, 7.5 kVA, Al windings, Frame: 912B, uses WS38

General specifications

Product Name
Eaton Motor drive isolation ventilated transformer
Catalog Number
MD075E79F
UPC
786680071140
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
201 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
7.5 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Temperature rise
115 °C rise

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.