Knowledge Search
Download document () of 20
Discontinued

MD1250E95

Eaton 1250 kVA Rating; 3-Phase; DT-3 Drive Isolation Transformer; Ventilated; 575; 460Y/266; 150 Degree C; Aluminum Windings

General specifications

Product Name
Eaton Motor drive isolation ventilated transformer
Catalog Number
MD1250E95
UPC
786680001673
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
1250 kVA
Phase
Three-phase
Primary voltage
575 V
Secondary Voltage
460Y/266 V
Temperature rise
150 °C rise

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.