Knowledge Search
Download document () of 20

MD20E82

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 230 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 208Y/120V, 150°C, 20 kVA, Al windings, Frame: 912B, uses WS38

General specifications

Product Name
Eaton Motor drive isolation ventilated transformer
Catalog Number
MD20E82
UPC
786685223377
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
115.8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
230 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise
Volt ampere rating
20 kVA

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.