Knowledge Search
Download document () of 20

MD34E97NV

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 575 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 480 delta, 150°C, 34 kVA, Al windings, Frame: 914DN

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
MD34E97NV
UPC
786680057526
Product Length/Depth
22 in
Product Height
39.18 in
Product Width
29 in
Product Weight
542 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
914DN
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
575 V
Secondary Voltage
480 V
Temperature rise
150 °C rise
Volt ampere rating
34 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.