Knowledge Search
Download document () of 20

MD51E99

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 480 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 480 delta, 150°C, 51 kVA, Al windings, Frame: 914D, uses WS39

General specifications

Product Name
Eaton Motor drive isolation ventilated transformer
Catalog Number
MD51E99
UPC
786680093371
Product Length/Depth
22 in
Product Height
39 in
Product Width
29 in
Product Weight
485 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
914D
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480 V
Temperature rise
150 °C rise
Volt ampere rating
51 kVA

Miscellaneous

Weathershield
WS39

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.