Knowledge Search
Download document () of 20
We make what matters work*

MD8CS

Eaton Magnum cell switch kit, Standard frame, 8 Form C Contacts

General specifications

Product Name
Eaton Magnum cell switch kit
Catalog Number
MD8CS
UPC
782114624968
Product Length/Depth
11.5 in
Product Height
4.5 in
Product Width
6.5 in
Product Weight
2.29 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
(2) 12-pont form c switches
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.