Knowledge Search
Download document () of 20
We make what matters work*

MDES2

Eaton Magnum other accessories, Magnum, Universal, MDES2

General specifications

Product Name
Eaton Magnum other accessories
Catalog Number
MDES2
UPC
786685423401
Product Length/Depth
15.5 in
Product Height
2 in
Product Width
18 in
Product Weight
2 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Sold with Magnum since June 2010.
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.