Photo is representative
Download
Eaton Series C molded case circuit breaker frame, MDL-frame, MDL, Frame only, Fixed thermal, fixed magnetic trip type, Two-pole, 800A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 50 kAIC at 480 Vac, 50/60 Hz
Product Name |
Eaton Series C molded case circuit breaker frame
|
Catalog Number |
MDL2800F
|
UPC |
782114350560
|
Product Length/Depth |
18 in
|
Product Height |
8 in
|
Product Width |
11 in
|
Product Weight |
23 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Amperage Rating |
800 A
|
Voltage rating |
600 Vac, 250 Vdc
|
Trip Type |
T186
|
Circuit breaker type |
MDL
|
Circuit breaker frame type |
Frame only
|
Series |
Series C
|
Frame |
MDL
|
Interrupt rating |
65 kAIC at 240 Vac
50 kAIC at 480 Vac |
Number of poles |
Two-pole
|
Type |
Frame only
|