Eaton Series C electronic molded case circuit breaker, MDL-frame, MDLB, Complete breaker, Digitrip 310 RMS, Electronic LS trip type, Three-pole, 800A, Without terminals, 65 kAIC at 240 Vac, 50 kAIC at 480 Vac, 50/60 Hz
Product Name |
Eaton Series C electronic molded case circuit breaker
|
Catalog Number |
MDLB3800T33W
|
UPC |
782114350317
|
Product Length/Depth |
18 in
|
Product Height |
8 in
|
Product Width |
11 in
|
Product Weight |
30 lb
|
Certifications |
UL Listed
|
Amperage Rating |
800 A
|
Trip Type |
T167
|
Circuit breaker type |
MDLB
|
Circuit breaker frame type |
Complete breaker
|
Frame size |
M-frame
|
Series |
Series C
|
Terminals |
Without terminals
|
Frame |
MDL
|
Interrupt rating |
50 kAIC at 480 Vac
65 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Type |
Sealed breaker
|