Eaton Series C DC/PvGard complete molded case circuit breaker, MDL-frame, MDL, Complete breaker, Fixed thermal, fixed magnetic trip type, Three-pole, 400A, 1000 Vdc, 7.5 kAIC at 1000 Vdc, Without terminals, Photo voltaic, 80% rated
Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
Catalog Number |
MDLPV3400W
|
UPC |
786685882796
|
Product Length/Depth |
4.06 in
|
Product Height |
8.25 in
|
Product Width |
8.25 in
|
Product Weight |
28.4 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Amperage Rating |
400 A
|
Voltage rating |
1000 Vdc
|
Trip Type |
T186
|
Circuit breaker type |
MDL
|
Circuit breaker frame type |
Complete breaker
|
Rating |
80% rated
|
Terminals |
Without terminals
|
Frame |
MDL
|
Class |
Photovoltaic
|
Interrupt rating |
7.5 kAIC at 1000 Vdc
|
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.