Knowledge Search
Download document () of 20

MEMORY-CF-A8-S

Eaton XP500 industrial panel PCs memory card, Compact Flash Memory Card, For use with XP700

General specifications

Product Name
Eaton XP500 industrial panel PCs memory card
Catalog Number
MEMORY-CF-A8-S
UPC
786685553962
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
3 in
Product Weight
0.03 lb
Product Type
Industrial panel PCs accessory

Product specifications

Special features
For use with XP700
Type
Compact Flash Memory Card

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.