Download document () of 20

MEMORY-SD-A2-S

Eaton Human Machine Interface (HMI) SD memory card, with 1 GB storage volume without operating system; for XV300 and XV100 devices.

General specifications

Product Name
Eaton Human Machine Interface (HMI) SD memory card
Catalog Number
MEMORY-SD-A2-S
UPC
786689016937
Product Length/Depth
4.9 in
Product Height
0.21 in
Product Width
3.5 in
Product Weight
0.04 lb
Compliances
Not Applicable
Certifications
Not Applicable
Global Catalog
MEMORY-SD-A2-S

Product specifications

Special features
For use with XV100
Type
XV and XP
Used with
All XV Models

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.