Download document () of 20
Discontinued

MFD-80-B

easy Programmable Relays, MFD Display, 80 mm

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
MFD-80-B
EAN
4015082652517
Product Length/Depth
3.75 in
Product Height
2 in
Product Width
3.75 in
Product Weight
0.7 lb
Warranty
1 year
Global Catalog
MFD-80-B

Product specifications

Special features
Buttons
Type
MFD Display
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.