Download document () of 20
Discontinued

MFD-CP10-NT

Multi-Function Display CPU Module, Power supply, Spring cage terminals, 24 Vdc

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
MFD-CP10-NT
EAN
4015081306701
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 213-M1987
UL 508
CSA Std. C22.2 No. 142-M1987
Global Catalog
MFD-CP10-NT

Product specifications

Type
Power supply
Voltage rating
24 Vdc
Terminals
Spring cage

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.