Download document () of 20

MHM200P

Mobile Home Panel, Metered ring, 200A, Pedestal mounting, 8/16 interior, No receptacles, BWH2200 main circuit breaker

General specifications

Product Name
Eaton mobile home panel
Catalog Number
MHM200P
UPC
782114981726
Product Length/Depth
20 in
Product Height
7 in
Product Width
15 in
Product Weight
82 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 231
UL Listed file E163588
Catalog Notes
Pedestal Extension included with Mobile Home Panels.

Product specifications

Type
Metered-ring
Utility approvals
AZ : Arizona Public Service Company
Receptacle left
None
Amperage Rating
200A
Main circuit breaker
BWH2200
Mounting
Pedestal
Number of circuits
8
Number of spaces
16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com