Download document () of 20

MM12N1WLK

Eaton group metering endwall, With knockouts, Endwall, Residential meter stacks

General specifications

Product Name
Eaton group metering endwall
Catalog Number
MM12N1WLK
UPC
782114794319
Product Length/Depth
12 in
Product Height
0.01 in
Product Width
8 in
Product Weight
1.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
With knockouts
Type
Meter stack endwall
Used with
Residential meter stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com