Knowledge Search
Download document () of 20

MOD-ALG24

D Series LED Indicator, Module size A, 24 Vac/dc nominal voltage, QTY: 20

General specifications

Product Name
Eaton D series general purpose relay LED indicator
Catalog Number
MOD-ALG24
UPC
786685219172
Product Length/Depth
8 in
Product Height
4 in
Product Width
4 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.

Product specifications

Special features
Used with Electro-Mechanical Relays
Type
D3/D5/D7 series
Module size
A
Nominal voltage
24 Vac/dc
Quantity
20
Series
D3/D5/D7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.