Knowledge Search
Download document () of 20

MOD-BD250

Eaton D Series Protection Diode, Module size B, 6 to 250 Vdc nominal voltage, QTY: 20

General specifications

Product Name
Eaton D series general purpose relay protection diode
Catalog Number
MOD-BD250
UPC
786685219103
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.

Product specifications

Special features
Used with Electro-Mechanical Relays
Type
D1/D2/D7 series
Module size
B
Nominal voltage
6-250 Vdc
Quantity
20
Series
D1/D2/D7

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.