Knowledge Search
Download document () of 20

MOD-RC24

D Series R/C Suppressor, Module size A, 6-24 Vac/dc nominal voltage, QTY: 20

General specifications

Product Name
Eaton D series general purpose relay R/C suppressor
Catalog Number
MOD-RC24
UPC
786685199122
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.

Product specifications

Special features
Used with Electro-Mechanical Relays
Type
D3/D5/D7 series
Module size
A
Nominal voltage
6-24 Vac/dc
Quantity
20
Series
D3/D5/D7

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.