Download document () of 20

MPL1122A-GF

Eaton power pedestal faceplate assembly, 30A-50A faceplate assembly, Includes GFPE breakers

General specifications

Product Name
Eaton power pedestal faceplate assembly
Catalog Number
MPL1122A-GF
UPC
786689040666
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed
Catalog Notes
Plastic units take wood screws - Stainless steel units take machine screws

Product specifications

Amperage Rating
30-50A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.