Download document () of 20

MPL1127

Eaton power pedestal amber faceplate, 30 A-30 A faceplate, Amber, Lighthouse, Lighthouse-SS

General specifications

Product Name
Eaton power pedestal amber faceplate
Catalog Number
MPL1127
UPC
786685019550
Product Length/Depth
8 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.2 lb
Certifications
UL Listed

Product specifications

Amperage Rating
30A, 30A
Color
Amber

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.