Download document () of 20

MPL1135A-2

Eaton power pedestal faceplate with breakers, With breakers and stand, 30-30 A faceplace with breakers, Includes breakers and stand, Newport Harbor Mate and Camp Mate

General specifications

Product Name
Eaton power pedestal faceplate with breakers
Catalog Number
MPL1135A-2
UPC
786685229782
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For custom faceplates to include phone/cable or other accessories, please contact Eaton’s Marina Power & Lighting facility at 1-800-723-8009.

Product specifications

Special features
With breakers and stand
Type
30-30A faceplace with breakers
Accessories
Includes breakers and stand
Used with
Newport Harbor Mate and Camp Mate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.