Download document () of 20

MPL1140MFA

Eaton power pedestal bus bar assembly, Three-phase bus bar assembly, Three-phase, #350 kcmil pedestals

General specifications

Product Name
Eaton power pedestal bus bar assembly
Catalog Number
MPL1140MFA
UPC
786685230115
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Three-phase bus bar assembly
Phase
Three-phase
Used with
#350 kcmil pedestals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.