Download document () of 20

MPL1174

Eaton power pedestal phone and cable assembly, Size Medium, Plastic + Metal, White color

General specifications

Product Name
Eaton power pedestal phone and cable assembly
Catalog Number
MPL1174
UPC
786689217044
Product Length/Depth
14 in
Product Height
12 in
Product Width
4 in
Product Weight
5 lb
Certifications
UL Listed

Product specifications

Accessories
Pedestal phone and cable assembly
Used with
Power Pedestals
Material
Plastic + Metal
Color
White
Size
Medium

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.