Download document () of 20

MPL11B

Eaton power pedestal complete water manifold assembly, Includes dual 3/4 Hose Bibs with 1/4-Turn Ball Valves, Complete water manifold assembly, Includes dual 3/4 in hose bibs with 1/4-turn ball valves, Lighthouse

General specifications

Product Name
Eaton power pedestal complete water manifold assembly
Catalog Number
MPL11B
UPC
786685229515
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Includes dual 3/4 Hose Bibs with 1/4-Turn Ball Valves
Type
Complete water manifold assembly
Accessories
Includes dual 3/4 in hose bibs with 1/4-turn ball valves
Used with
Lighthouse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.