Download document () of 20
Discontinued

MPL18EZ00-R

Eaton power pedestal meter kit, SINGLE ELEMENT REPLACEMENT METER KIT, 120V, 2-SIDES, QUICK CONNECT HARNESS, BLACK COUNTER

General specifications

Product Name
Eaton power pedestal meter kit
Catalog Number
MPL18EZ00-R
UPC
786689042646
Product Length/Depth
5 in
Product Height
2 in
Product Width
5 in
Product Weight
2 lb
Warranty
1 year limited
Certifications
Contact Manufacturer

Product specifications

Type
Meter kit
Voltage rating
120 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.