Download document () of 20

MPL6006

Eaton power pedestal main housing, Pedestal main housing, Lighthouse, Powerhouse

General specifications

Product Name
Eaton power pedestal main housing
Catalog Number
MPL6006
UPC
786685019369
Product Length/Depth
33 in
Product Height
13 in
Product Width
14.5 in
Product Weight
14 lb
Certifications
UL Listed

Product specifications

Type
Pedestal main housing, Lighthouse, Powerhouse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.