Knowledge Search
Download document () of 20

MPRMA

Eaton Magnum power relay module, 120 Vac/dc, Universal frame, Digitrip 520M/520MC

General specifications

Product Name
Eaton Magnum power relay module
Catalog Number
MPRMA
UPC
782114731697
Product Length/Depth
11 in
Product Height
4.25 in
Product Width
6.25 in
Product Weight
1.48 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
For 520M trip unit
Product Type
Accessory

Export product specification