Knowledge Search
Download document () of 20
We make what matters work*

MPRMH

Eaton Magnum power relay module, 24-48 Vdc, Universal frame, Digitrip 520M

General specifications

Product Name
Eaton Magnum power relay module
Catalog Number
MPRMH
UPC
782114731710
Product Length/Depth
11 in
Product Height
4.5 in
Product Width
6.5 in
Product Weight
0.92 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
For 520M Trip Unit
Product Type
Accessory

Export product specification