Download document () of 20

MPS-WP

Eaton Wheelock MPS manual pull station accessory

General specifications

Product Name
Eaton Wheelock MPS manual pull station
Catalog Number
MPS-WP
UPC
786697084058
Product Length/Depth
2.255 in
Product Height
4.742 in
Product Width
3.252 in
Product Weight
0.625 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FM
MEA
UL
CSFM
Mounting Method
Wall
Finish color
Red
Housing material
Die-cast metal
Indoor/outdoor
Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.