Download document () of 20

MR1612D1

Universal Monitor/Printer Riser with Storage Drawer

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR1612D1
UPC
037332201560
Product Length/Depth
16.1 in
Product Height
2.6 in
Product Width
11.9 in
Product Weight
2.65 lb
Compliances
TAA Compliant

Product specifications

Device Compatibility
Monitor/HDTV
Color
Black
Maximum Weight Capacity
40 lb
Material
Plastic
Product Features
Assembly Required
TAA Compliant
Product Highlights
Supports up to 40 lb.
Rubber rings prevent unit from sliding on smooth surfaces
Assembles in seconds
Extra-large 15.5 x 11.25 in. platform securely holds riser in place
Storage drawer holds office supplies and maximizes desk space
Mounting Location
Desktop

Export product specification