Download document () of 20

MR4011DTAA

Dual monitor stand with drawers and extra set of legs for better adjustability/TAA.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR4011DTAA
UPC
037332283856
Product Length/Depth
5.6 in
Product Height
38.58 in
Product Width
11.02 in
Product Weight
8.36 lb
Compliances
RoHS
TAA Compliant

Product specifications

Device Compatibility
Monitor/HDTV
Color
Black
Maximum Weight Capacity
40 lb
Material
Plastic
Product Features
Height Adjustable
TAA Compliant
Assembly Required
Product Highlights
Dual drawers keep cables and other essential office supplies at your fingertips
Eases eye and neck strain while clearing valuable space on your desk or table
Platform rests on adjustable legs that help secure your monitors in place
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Extra-wide rectangular platform supports monitor and other device up to 40 lb.
Mounting Location
Desktop

Export product specification