Knowledge Search
Download document () of 20
We make what matters work*

MSRA

Eaton Magnum spring release, 110-127 Vac/dc, 50/60 Hz, Universal frame

General specifications

Product Name
Eaton Magnum spring release
Catalog Number
MSRA
UPC
786685269429
Product Length/Depth
8.25 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.16 lb
Warranty
1 year
Certifications
UL Listed
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.