Download document () of 20

MSTL

Eaton Magnum shunt trip, Magnum, Universal, 24-48 Vdc, 50-60 Hz, MSTL

General specifications

Product Name
Eaton Magnum shunt trip
Catalog Number
MSTL
UPC
786685423296
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.35 lb
Warranty
1 year
Certifications
UL Listed

Delivery program

Frame
Universal

General information

Accessories
Shunt trip
Frame
Universal
Series
Magnum

Technical data - Electrical

Frequency rating
50 to 60 Hz
Voltage rating
24-48 Vdc

Technical information

Voltage rating
24-48 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3