Knowledge Search
Download document () of 20
We make what matters work*

MSTR

Eaton Magnum shunt trip, Magnum, Universal, 208-250 Vac/dc, 50-60 Hz, MSTR

General specifications

Product Name
Eaton Magnum shunt trip
Catalog Number
MSTR
UPC
786685423289
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.35 lb
Warranty
1 year
Certifications
UL Listed
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.