Eaton Wheelock MT multitone horn, wall, white, 12/24 V, indoor/outdoor
Product Name |
Eaton Wheelock MT multitone horn
|
Catalog Number |
MT-12/24-W
|
UPC |
786697250248
|
Product Length/Depth |
0.65 in
|
Product Height |
5.13 in
|
Product Width |
5.13 in
|
Product Weight |
0.412 lb
|
Certifications |
Not Applicable
|
Global Catalog |
MT-12/24-W
|
Type of horn |
Multitone horn
|
Housing color |
White
|
Housing material |
UV stabilized plastic
|
Operating Temperature |
–40°F to 150°F (–40°C to 66°C)
|
Indoor/outdoor |
Indoor/outdoor
|
Mounting Method |
Wall
|
Tones |
Slow Whoop
March Time Horn Horn Code-3 Horn Bell Siren or Hi/Lo Tone Code-3 Tone |
Voltage |
24 V
12 V |
Approvals |
UL
FCC FM CSFM ULC |
Sound Level (dBA) |
99
|