Download document () of 20

N028-01K-GY

Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)

  • CMX Outdoor rating; Temp range -40F to +140F
  • 4PR Solid conductors for Low Attenuation Loss
  • UV Rated jacket prevents drying and cracking

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N028-01K-GY
UPC
037332141491
Product Length/Depth
15 in
Product Height
9 in
Product Width
14.6 in
Product Weight
24.9 lb
Compliances
IEEE Certified
REACH
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
N028-01K-GY

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR
CMX
Cable Jacket Color
Gray
Package Contents
1000ft. Box Cat5e Outdoor Rated PVC Bulk Cable
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
802.3at
Connector type
Molded
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
1000 Foot
Outer Cable Diameter
5.5 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Sheath Material
UTP
Conductor Material
Solid Copper
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.