Download document () of 20
We make what matters work*

N032-001

Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

  • UL certified
  • Lifetime limited warranty (Worldwide)
  • Premium cabling for Shielded Cat5 and Cat5e applications — rated for 350 MHz/1Gbps communications

General specifications

Product Name
Eaton Tripp Lite series copper coupler
Catalog Number
N032-001
UPC
037332013149
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Warranty
Limited lifetime
Global Catalog
N032-001
Product Type
Copper coupler

Product specifications

Color
Silver
Package Contents
Cat5e Straight-Through Modular Shielded Coupler RJ45F to RJ45F, Shielded
System Requirements
Cat5/5e
Connector type
Networking-copper
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
TAA Compliance
No
Connector group
RJ45
Connector
RJ45 (female)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.