12-PORT WALL MOUNT BLANK PANEL FOR KEYSTONE JACKS, OFFSET PORTS
Product Name |
Eaton Tripp Lite series patch panel
|
Catalog Number |
N062-012-KJ-WOF
|
UPC |
037332285140
|
Product Length/Depth |
2.75 in
|
Product Height |
9.96 in
|
Product Width |
2.55 in
|
Product Weight |
0.6 lb
|
Compliances |
RoHS
REACH TAA Compliant |
Certifications |
UL Listed
|
Global Catalog |
N062-012-KJ-WOF
|
Type |
Wall Mount
|
Operating Humidity Range |
10% TO 90% RH, NON-CONDENSING
|
Storage Humidity Range |
10% TO 90% RH, NON-CONDENSING
|
Color |
Black
|
Panel Applications |
USB
Ethernet Audio/Video |
Product Features |
Mounting Accessory Included
Mounting Holes or Slots TAA Compliant Numbered Ports Keystone Jacks |
SideA Connector1 |
KEYSTONE JACK CUTOUT
|
SideB Connector1 |
KEYSTONE JACK CUTOUT
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
SideB Connector3 |
KEYSTONE JACK CUTOUT
|
Technology |
Cat6a
Cat6 Cat5/5e |
Number of Ports |
12
|
Total Number of Ports |
12
|
Housing |
SECC
|
Material |
PANEL: SECC; WM BRACKET: ABS (UL94V-0)
|
Mounting Details |
WALL MOUNT
|
Panel Style |
Blank
|