Surface-Mount Box for Keystone Jacks - 4 Ports, White
Product Name |
Eaton Tripp Lite series surface mounting box
|
Catalog Number |
N082-004-WH
|
UPC |
037332249647
|
Product Length/Depth |
0.5 in
|
Product Height |
9.69 in
|
Product Width |
6.88 in
|
Product Weight |
0.17 lb
|
Compliances |
REACH
RoHS |
Global Catalog |
N082-004-WH
|
Relative Humidity |
10% to 90% (Non-Condensing)
|
Application |
Complete your non-premise wiring application with a clean, sleek-looking appearance
|
Color |
White
|
Product Features |
TAA Compliant
|
Product Highlights |
Flame-resistant ABS UL94V-0 construction designed to last long in your décor
Ideal for non-premise audio/video, voice or Ethernet data wiring installations Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort Mounting hardware and double-sided tape included for installation practically anywhere Cabling routes through a rear shot to enable flush installation against a wall or ceiling |
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
Technology |
Cat6
Cat5/5e |
Material |
ABS
|
Number of Ports |
4
|