Download document () of 20

N1-4-100

Eaton molded case circuit breaker accessory switch disconnector, Switch disconnector, Four-pole, Frame clamp, Series NZM, 690 V

General specifications

Product Name
Eaton molded case circuit breaker accessory switch disconnector
Catalog Number
N1-4-100
EAN
4015082660031
Product Length/Depth
3.5 in
Product Height
5.7 in
Product Width
4.7 in
Product Weight
4.7 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
N1-4-100

Product specifications

Series
Series NZM
Mounting Method
Fix
Rated control supply voltage
690 V
Connection
Frame clamp
Number of poles
Four-pole
Type
Switch disconnector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.