| Product Name |
Eaton Tripp Lite series copper plug
|
| Catalog Number |
N232-100-FTP
|
| UPC |
037332260727
|
| Product Length/Depth |
9.5 in
|
| Product Height |
1.75 in
|
| Product Width |
7 in
|
| Product Weight |
0.485 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
TAA Compliant
|
| Product Type |
Copper plug
|
| Type |
RJ45 Plug
|
| Package Contents |
(100) Cat6 RJ45 pass-through FTP modular plugs
|
| System Requirements |
Cat6a
Cat6 |
| Product Features |
TAA Compliant
|
| Product Highlights |
Work with most RJ45 crimping tools and 24-26 AWG FTP and F/UTP Cat6 cables
Staggered nose pattern reduces near-end crosstalk for clearer transmission Ideal for use with solid or stranded conductor Cat6 cable in your Ethernet application 100 Cat6 RJ45 pass-through FTP modular plugs in an easy-to-pack plastic bag Lifetime limited warranty (Worldwide) Shields against disruptive EMI/RFI noise that can inflict hardware damage or data loss |
| Technology |
Cat6a
Cat6 |
| Features |
Flex Center
|
| Operating Temperature Range |
-40° to 185°F (-40° to 85°C)
|
| Relative Humidity |
15% to 65% RH, Non-Condensing
|
| Storage Humidity Range |
41° to 86°F (5° to 30°C)
|
| Storage Temperature |
41° to 86°F (5° to 30°C)
|
| AWG-Size |
24 - 26
|
| Outer Cable Diameter |
< 6.2 mm
|
| Operating Temperature |
-40° to 185°F (-40° to 85°C)
|
| TAA Compliance |
Yes
|
| Cable Sheath Material |
FTP
|