Download document () of 20
We make what matters work*

N250-012-6A-OF

12-Port Cat6a Wall-Mount Patch Panel - PoE+ Compliant, 110, 568A/B, RJ45 Ethernet, Offset Ports, TAA

  • Panel easily snaps out of the frame for new connections, then snaps back into place
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 12 offset RJ45 and 110 ports numbered/labeled for immediate cable identification
  • Supports EIA/TIA 568A/B wiring standards for 110-type terminations
  • PoE+ patch panel prevents spark-gap erosion that can affect transmission

Panel Solution Comes with Cabling Preloaded to Cut Costs and Save Time
All necessary cabling is included with this preloaded fiber panel, coiled inside and ready for immediate use. The aluminum chassis features 110 IDC to RJ45 (FEMALE) {Mode} trunk cables, all {PanelCableLength} in length to make management easy. The panel opens to provide easy access to stored cables. Use only as much cabling as you need. The remainder stores inside the chassis to eliminate cable clutter, allow better airflow through the rack and make equipment maintenance and replacement easier.

Designed for Ease of Use
The cables and panels have labels to help with organization. You also avoid the expense and effort of custom cabling. The flexibility in cable length lets you reuse the cables if equipment is moved. The patch panel mounts in just {RackHeight} of space in an EIA-standard 19-inch rack.

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N250-012-6A-OF
UPC
037332285157
Product Length/Depth
2.75 in
Product Height
9.96 in
Product Width
2.55 in
Product Weight
1.21 lb
Compliances
TAA Compliant
RoHS
REACH
Certifications
UL Listed
Global Catalog
N250-012-6A-OF
Product Type
Patch panel

Product specifications

Type
Wall Mount
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
Color
Black
Connector type
Networking-copper
Product Features
TAA Compliant
Mounting Holes or Slots
Numbered Ports
Mounting Accessory Included
Package contents
Cable ties
Installation instructions
Mounting hardware
N250-012-6A-OF 12-Port Wall-Mount Cat6a Patch Panel
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Number of Ports
12
Total Number of Ports
12
Housing
SECC
Connector group
111 block
RJ45
Mounting Details
WALL MOUNT
TAA Compliance
Yes
Panel Style
Punchdown
Connector
RJ45 (female)
110 IDC
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Termination Type
110-type

Export product specification