Download document () of 20

N306-100M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 100M (328 ft.)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125
OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The
OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N306-100M
UPC
037332157218
Product Length/Depth
4.7 in
Product Height
10.2 in
Product Width
10.2 in
Product Weight
2.8 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
328 -ft. (100 meter) duplex MMF cable SC/SC 62.5/125 fiber
Connector Color
White
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/SC connectors
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Attenuation loss meets or exceeds the latest industry standards
Premium PVC 62.5/125µm multimode patch cables
SideA Connector1
SC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
100M (328.1 ft)
Connector
SC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.